IESNA:LM-63-2002
[TEST]P1055774
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H560D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1125
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
809 802.1 797.5 791.4 782.2 770.7 756.8 741.5 723.1 703.2
680.9 657.9 633.4 606.6 580.5 552.9 525.3 496.1 467 437.9
407.2 378 347.4 319 288.3 259.2 229.3 199.4 167.9 138
109.7 84.3 59 36 15.3 2.3 0
809 812.1 805.9 796.7 783.7 765.3 744.6 720.8 694 665.6
634.9 602 568.2 531.4 494.6 457.8 420.2 382.6 345.1 307.5
271.5 235.4 200.9 165.6 134.2 105.1 77.4 56 42.2 29.9
18.4 10.7 6.1 3.8 2.3 0.8 0
809 803.6 794.4 777.6 753.8 726.2 693.2 655.6 613.5 569
520.7 473.1 426.4 378 332.8 289.1 247.7 208.6 171 138
108.1 84.3 70.5 58.3 46 35.3 26.1 19.9 15.3 11.5
8.4 6.1 4.6 3.1 2.3 0.8 0
809 804.4 791.4 767.6 736.1 697 652.6 602.7 547.5 490.8
434 380.3 328.2 279.9 235.4 196.3 158 125.8 100.5 86.7
73.6 60.6 49.1 38.3 29.9 23.8 19.2 15.3 12.3 10
7.7 6.1 4.6 3.1 2.3 0.8 0
809 804.4 792.1 766.1 730 685.5 637.2 584.3 522.2 462.4
406.4 352 299.1 250.7 209.3 167.2 133.4 106.6 92.8 79
65.9 53.7 42.9 33.7 26.8 21.5 17.6 14.6 11.5 9.2
6.9 5.4 3.8 3.1 1.5 0.8 0
